Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Operating Pressure (Bar) | Body | Thread Type | Function | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | - | - | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | - | - | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | - | - | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | - | - | 2/3 | 1/8" NPT | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | - | - | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | PA6 | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | - | - | 2/3 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/4 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/4 | ||
- | 1 | 5 Days | - | Zinc | - | - | 2/3 | G1/4 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/4 | ||
- | 1 | 5 Days | - | Zinc | - | - | 2/3 | G1/4 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/4 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/4 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/4 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/4 | ||
- | 1 | 5 Days | - | Zinc | BSPP | NC | 2/3 | G1/4 | ||
138.47 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
- | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
133.38 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
85.02 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
86.16 € | 1 | 5 Days | 10 | Zinc | - | - | 2/5 | G1/8 | ||
113.53 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
232.40 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
260.53 € | 1 | 5 Days | - | Zinc | - | - | 2/5 | G1/8 | ||
181.09 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
104.13 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
89.73 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
142.93 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
122.18 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
124.09 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
186.20 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/8 | ||
132.11 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/4 | ||
166.98 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/4 | ||
141.93 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/4 | ||
158.58 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/4 | ||
213.56 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/4 | ||
218.27 € | 1 | 5 Days | - | Zinc | BSPP | - | 2/5 | G1/4 | ||
161.89 € | 1 | 5 Days | - | Zinc | BSPP | APB | 3/5 | G1/8 | ||
158.58 € | 1 | 5 Days | - | Zinc | BSPP | APB | 3/5 | G1/8 |
Loading...
Operating Pressure Range(Bar) | 0 - 10 | Range | Super X | Operating Temperature Range(°C) | 0 - 70 |
---|---|---|---|---|---|
Operating Temperature Range(Fahrenheit) | 32 - 158 | End Covers | Glass filled nylon | Fluid Temperature Range(°C) | 0 - 70 |