Heavy Duty Silencers (MA001B)

Heavy Duty Silencers MA001B

Product Details:

Manufacturer part number: MA001B

Brand: NORGREN

Price: 81.73

Delivery time: 5 Days


Technical Data:

Max. Flow: 3448 l/min

Range: MA

Female Thread: Rc1/8

Thread: Rc1/8

Minimum Operating Pressure: - Bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MA001B

Part Number
MA001B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Flow
(l/min)
Range Female Thread Thread Minimum Operating Pressure
(Bar)

81.73 €

1 5 Days 3448MARc1/8Rc1/8-

Loading...

  1. 1

Basic information

Maximum Operating Pressure(Bar) 20 Operating Pressure Range(Bar) -1 - 20 Materials Brass mesh
Operating Temperature Range(°C) -20 - 80 Body Aluminium alloy Maximum Operating Pressure(psi) 300

This page is Heavy Duty Silencers, part number MA001B.
You can find the detail information about specifications and dimensions on part number MA001B.

Variation of this product

Part Number
MA002B
MA003B
MA004B
MA006B
MA008B
MA010C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Flow
(l/min)
Range Female Thread Thread Minimum Operating Pressure
(Bar)

68.04 €

1 5 Days 4414MARc1/4Rc1/4-

91.00 €

1 5 Days 9991MARc3/8Rc3/8-

96.91 €

1 5 Days 9794MARc1/2Rc1/2-

99.73 €

1 5 Days 27726MARc3/4Rc3/4-

101.78 €

1 5 Days 28574MARc1Rc1-

155.42 €

1 5 Days 46211MA-G1-1/4-

Tech Support