Flexible Connectors

Flexible Connectors
[Specifications]
・Range: M/58019
・Thread Type: BSPP
・Port Size: G1/8

[Features]
・For use where a vertical offset motion is involved on curved surfaces
・Simple to install

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M/58001
M/58002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port Size

87.70 €

1 5 Days G1/8

147.50 €

1 5 Days G1/2

Loading...

  1. 1

Basic information

Range M/58019 Thread Type BSPP

Tech Support