Rotary Hand Valves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VHLA200-02G
VHLA202-02G
VHLA300-03G
VHLA302-03G
VHLA400-04G
VHLA402-04G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Function Operation Port Size

168.87 €

1 5 Days APB3/4G1/4

154.18 €

1 5 Days -2/4G1/4

192.64 €

1 5 Days APB3/4G3/8

195.69 €

1 5 Days -2/4G3/8

237.16 €

1 5 Days APB3/4G1/2

203.76 €

1 5 Days -2/4G1/2

Loading...

  1. 1

Basic information

Maximum Operating Pressure(Bar) 9.7 Range VHLA Operating Temperature Range(°C) -5 - 60
Body Aluminium Operating Temperature Range(Fahrenheit) 23 - 140 Maximum Operating Pressure(psi) 140

Tech Support