Regulator / Silencers (T20C1800)

Regulator / Silencers T20C1800

Product Details:

Manufacturer part number: T20C1800

Brand: NORGREN

Price: 10.38

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 10 Bar

Thread Type: BSPP

Thread: G1/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T20C1800

Part Number
T20C1800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Thread Type Thread

10.38 €

1 5 Days 10BSPPG1/8

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 0 - 10 Materials Porous plastic HDPE Range T20
Operating Temperature Range(°C) -20 - 80 Body Plastic PA Minimum Operating Pressure(Bar) 0

This page is Regulator / Silencers, part number T20C1800.
You can find the detail information about specifications and dimensions on part number T20C1800.

Variation of this product

Part Number
T20C2800
T20C3800
T20C4800
T20M0500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Thread Type Thread

11.96 €

1 5 Days 10BSPPG1/4

14.40 €

1 5 Days 10BSPPG3/8

16.36 €

1 5 Days 10BSPPG1/2

7.20 €

1 5 Days -MetricM5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360