Double Acting Actuators (M/60281/IE)

Double Acting Actuators M/60281/IE

Product Details:

Manufacturer part number: M/60281/IE

Brand: NORGREN

Price: 429.34

Delivery time: 5 Days


Technical Data:

Operating Pressure Range: 3 - 7 Bar

Range: M/60280

Operating Temperature Range: 5 - 60 °C

Thread Type: -

Minimum Operating Pressure: - Bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M/60281/IE

Part Number
M/60281/IE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Pressure Range
(Bar)
Range Operating Temperature Range
(°C)
Thread Type Minimum Operating Pressure
(Bar)
Port Size

429.34 €

1 5 Days 3 - 7M/602805 - 60--M5

Loading...

  1. 1

Basic information

Materials Steel Cushioning Buffer cushioning Operation Double acting

This page is Double Acting Actuators, part number M/60281/IE.
You can find the detail information about specifications and dimensions on part number M/60281/IE.

Variation of this product

Part Number
M/60280/90
M/60281/180
M/60281/90
M/60282/180
M/60282/90
M/60282/IE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Pressure Range
(Bar)
Range Operating Temperature Range
(°C)
Thread Type Minimum Operating Pressure
(Bar)
Port Size

249.69 €

1 5 Days 3 - 7M/602805 - 60--M5

271.01 €

1 5 Days 3 - 7M/602805 - 60--M5

271.01 €

1 5 Days 3 - 7M/602805 - 60--M5

331.56 €

1 5 Days 3 - 7M/602805 - 60--M5

331.56 €

1 5 Days 3 - 7M/602805 - 60--M5

462.39 €

1 5 Days 3 - 7M/602805 - 60--M5

Tech Support