Flat Vacuum Cups (M/58301/01)

Flat Vacuum Cups M/58301/01

Product Details:

Manufacturer part number: M/58301/01

Brand: NORGREN

Price: 11.12

Delivery time: 5 Days


Technical Data:

Operating Temperature Range: -10 - 70 °C

Medium: -

Materials: Nitrile rubber

Elastomers: Nitrile rubber

Port Size: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M/58301/01

Part Number
M/58301/01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Operating Temperature Range
(°C)
Medium Materials Elastomers Port Size

11.12 €

1 5 Days -10 - 70-Nitrile rubberNitrile rubberM5

Loading...

  1. 1

Basic information

Range M/58300 Thread Type BSPP

This page is Flat Vacuum Cups, part number M/58301/01.
You can find the detail information about specifications and dimensions on part number M/58301/01.

Variation of this product

Part Number
M/58301/02
M/58302/01
M/58302/02
M/58303/01
M/58303/02
M/58304/01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Operating Temperature Range
(°C)
Medium Materials Elastomers Port Size

12.70 €

1 5 Days -30 - 200VacuumAluminiumSiliconeM5

11.12 €

1 5 Days -10 - 70-Nitrile rubberNitrile rubberM5

12.67 €

1 5 Days -30 - 200VacuumAluminiumSiliconeM5

12.25 €

1 5 Days -10 - 70-Nitrile rubberNitrile rubberM5

13.84 €

1 5 Days -30 - 200VacuumAluminiumSiliconeM5

12.42 €

1 5 Days -10 - 70-Nitrile rubberNitrile rubberM5

Tech Support