Island Expansion Kits (VS1872004-8FF0)

Island Expansion Kits VS1872004-8FF0

Product Details:

Manufacturer part number: VS1872004-8FF0

Brand: NORGREN

Price: 30.54

Delivery time: 5 Days


Technical Data:

Range: VS18

Body: Diecast aluminium

Certification: UL 429 - 5th Edition

Port Size: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VS1872004-8FF0

Part Number
VS1872004-8FF0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range Body Certification Port Size

30.54 €

1 5 Days VS18Diecast aluminiumUL 429 - 5th Edition-

Loading...

  1. 1

Basic information

Protection Class IP65 Operating Temperature Range(°C) -15 - 50 Operating Temperature Range(Fahrenheit) 5 - 122
Standard ISO 15407-2 Fluid Temperature Range(°C) -5 - 50 Voltage 24 V DC

This page is Island Expansion Kits, part number VS1872004-8FF0.
You can find the detail information about specifications and dimensions on part number VS1872004-8FF0.

Variation of this product

Part Number
VS1872004-6FF0
VS1872004-AFF0
VS2672504-8GF0
VS2672504-BGF0
VS2672504-YGF0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Range Body Certification Port Size

30.54 €

1 5 Days VS18Diecast aluminiumUL 429 - 5th Edition-

25.00 €

1 5 Days VS18Diecast aluminiumUL 429 - 5th EditionG1/8

38.57 €

1 5 Days VS26---

32.75 €

1 5 Days VS26--G1/4

38.57 €

1 5 Days VS26---

Tech Support