VM15 Series Valve Slice

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VM158511AB313B
VM158517AB313B
VM158611AB313B
VM158A11AB313B
VM158B11AB313B
VM158C11AB313B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Function Operation

108.35 €

1 5 Days -2/5

81.22 €

1 5 Days -2/5

114.57 €

1 5 Days APB3/5

113.31 €

1 5 Days NC2 x 3/2

113.31 €

1 5 Days NO2 x 3/2

113.31 €

1 5 Days NO/NC2 x 3/2

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 3 - 8 Protection Class IP65 Range VM15
Operating Temperature Range(°C) -5 - 50 Body Engineered PPA co-polymer Fluid Temperature Range(°C) -5 - 50
Voltage 24 V DC Certification CE

Tech Support