Manufacturer part number: VS26SG11DF313A
Brand: NORGREN
Price: 112.72 €
Delivery time: 5 Days
Function: NO/NC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VS26SG11DF313A
Operating Pressure Range(Bar) | 3 - 10 | Protection Class | IP65 | Range | VS26 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -15 - 50 | Operating Temperature Range(Fahrenheit) | 5 - 122 | Standard | ISO 15407-2 |
Fluid Temperature Range(°C) | -5 - 50 | Voltage | 24 V DC | Operation | 2 x 2/2 |
This page is VS26 Series Mini ISO Valves, part number VS26SG11DF313A.
You can find the detail information about specifications and dimensions on part number VS26SG11DF313A.
Part Number |
---|
VS26SE11DF313A |
VS26SF11DF313A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Function |
---|---|---|---|---|---|
112.72 € | 1 | 5 Days | NC | ||
112.72 € | 1 | 5 Days | NO |