Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
P64F-NNC-NFA |
P64F-NNC-NFN |
P64F-NNC-PFA |
P64F-NNC-PFN |
P64F-NND-PFA |
P64F-NNL-PFA |
P64F-NNL-PFN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Voltage | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,009.40 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | Without Yoke | ||
1,009.40 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | Without Yoke | ||
617.98 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | Without Yoke | ||
617.98 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | Without Yoke | ||
892.73 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | Without Yoke | ||
668.42 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | Without Yoke | ||
668.42 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | Without Yoke |
Loading...
Configure
Basic Attributes
Bonnet
Flow(scfm)
Operating Pressure Range(Bar)
Range
Operating Temperature Range(°C)
Operating Pressure Range(psi)
Body
Flow(dm3/(s.bar))
Operating Temperature Range(Fahrenheit)
Series
Elastomers
Voltage
Port Size
Filter by standard shipping days
Optional Attributes