Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P64F-4GC-PZN
Part Number
|
---|
P64F-4GC-PZN |
Part Number | Minimum order quantity | Volume Discount | Operating Pressure Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Voltage | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | No coil | G1/2 |
Loading...
This page is Soft Start Dump Valves, part number P64F-4GC-PZN.
You can find the detail information about specifications and dimensions on part number P64F-4GC-PZN.
Configure
Basic Attributes
Bonnet
Flow(scfm)
Operating Pressure Range(Bar)
Range
Operating Temperature Range(°C)
Operating Pressure Range(psi)
Body
Flow(dm3/(s.bar))
Operating Temperature Range(Fahrenheit)
Series
Elastomers
Voltage
Port Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P64F-2GC-PFA |
P64F-2GC-PFN |
P64F-2GD-PFA |
P64F-4GD-NFA |
P64F-4GD-NNN |
P64F-4GD-PFA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Pressure Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Voltage | Port Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
655.62 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | G1/4 | ||
635.32 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | G1/4 | ||
1,025.48 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | G1/4 | ||
980.78 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | G1/2 | ||
977.93 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | No solenoid | G1/2 | ||
937.15 € | 1 | 5 Days | 3 - 10 | - | P64F | -20 - 50 | 43 - 145 | - | Zinc alloy | 57 | -4 - 149 | Olympian Plus | Nitrile rubber | 24 V DC, 2 W | G1/2 |