Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
P64F-NGA-NNN |
P64F-NNA-NNN |
P64F-NNB-NNN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Pressure Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Operating Pressure Range (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Voltage | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 3 - 17 | - | P64F | -20 - 80 | 43 - 246 | - | Zinc alloy | 57 | -4 - 176 | Olympian Plus | Nitrile rubber | No solenoid | Without Yoke | ||
557.02 € | 1 | 5 Days | 3 - 17 | - | P64F | -20 - 80 | 43 - 246 | - | Zinc alloy | 57 | -4 - 176 | Olympian Plus | Nitrile rubber | No solenoid | Without Yoke | ||
892.73 € | 1 | 5 Days | 3 - 17 | - | P64F | -20 - 80 | 43 - 246 | - | Zinc alloy | 57 | -4 - 176 | Olympian Plus | Nitrile rubber | No solenoid | Without Yoke |
Loading...
Configure
Basic Attributes
Bonnet
Flow(scfm)
Operating Pressure Range(Bar)
Range
Operating Temperature Range(°C)
Operating Pressure Range(psi)
Body
Flow(dm3/(s.bar))
Operating Temperature Range(Fahrenheit)
Series
Elastomers
Voltage
Port Size
Filter by standard shipping days
Optional Attributes