Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BL73-325G |
BL73-327G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Filter Element | Body | Bowl | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Series | Drain Type | Elastomers | Pressure Range (Bar) | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
777.14 € | 1 | 5 Days | 0.3 - 10 | Aluminium | BL73 | -20 - 50 | - | Sintered polypropylene | Aluminium | Polycarbonate | - | 10 | 0 - 175 | Excelon | Manual | Neoprene | - | G3/8 | ||
650.11 € | 1 | 5 Days | 0.3 - 10 | Aluminium | BL73 | -20 - 50 | - | Sintered polypropylene | Aluminium | Polycarbonate | - | 10 | 0 - 175 | Excelon | Manual | Neoprene | - | G3/8 |
Loading...
Configure
Basic Attributes
Maximum Inlet Pressure(psi)
Thread Type
Pressure Range(Bar)
Outlet Pressure Adjustment Range(Bar)
Bonnet
Range
Operating Temperature Range(°C)
Filter Element
Body
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Series
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes