Combination Unit (FRL) (BL68-825)

Combination Unit (FRL) BL68-825

Product Details:

Manufacturer part number: BL68-825

Brand: NORGREN

Price: 632.65

Delivery time: 5 Days


Technical Data:

Outlet Pressure Adjustment Range: 0.4 - 8 Bar

Bonnet: Aluminium

Range: BL68

Operating Temperature Range: -20 - 80 °C

Maximum Inlet Pressure: - psi


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BL68-825

Part Number
BL68-825
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Bonnet Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Filter Element Body Bowl Thread Type Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Series Drain Type Elastomers Pressure Range
(Bar)
Port Size

632.65 €

1 5 Days 0.4 - 8AluminiumBL68-20 - 80-Sintered polypropyleneAluminiumAluminium-17-Olympian PlusManualSynthetic rubber-G1

Loading...

  1. 1

This page is Combination Unit (FRL), part number BL68-825.
You can find the detail information about specifications and dimensions on part number BL68-825.

Variation of this product

Part Number
BL64-405
BL64-425
BL68-805
BL72-205GA
BL72-225G
BL73-227G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Bonnet Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Filter Element Body Bowl Thread Type Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Series Drain Type Elastomers Pressure Range
(Bar)
Port Size

698.27 €

1 5 Days 0.3 - 10AluminiumBL64-20 - 80-Sintered polypropyleneZincAluminium-17-Olympian PlusAuto drainSynthetic rubber-G1/2

572.71 €

1 5 Days 0.3 - 10AluminiumBL64-20 - 80-Sintered polypropyleneZincAluminium-17-Olympian PlusManualSynthetic rubber-G1/2

704.78 €

1 5 Days 0.4 - 8AluminiumBL68-20 - 80-Sintered polypropyleneAluminiumAluminium-17-Olympian PlusAuto drainSynthetic rubber-G1

460.76 €

1 5 Days 0.3 - 10AcetalBL72-20 - 50-Sintered polypropyleneZincPolycarbonateISO G100 - 125ExcelonAuto drainNitrile rubber0.3 - 10G1/4

355.60 €

1 5 Days 0.3 - 10AcetalBL72-20 - 50-Sintered polypropyleneZincPolycarbonateISO G100 - 125ExcelonManualNitrile rubber0.3 - 10G1/4

1,033.10 €

1 5 Days 0.3 - 10AluminiumBL73-20 - 50-Sintered polypropyleneAluminiumPolycarbonate-100 - 175ExcelonManualNeoprene-G1/4

Tech Support