Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
P82C-2GT-PAN |
P82C-2GT-PBN |
P82C-2GT-PFN |
P82C-3GT-PBN |
P82C-3GT-PFN |
P84C-3GT-PBN |
P84C-3GT-PFN |
P84C-4GT-PAN |
P84C-4GT-PBN |
P84C-4GT-PFN |
P84C-6GT-PBN |
P84C-6GT-PFN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Range | Flow (scfm) | Flow (dm3/(s.bar)) | Voltage | Port Size | |
---|---|---|---|---|---|---|---|---|---|
120.50 € | 1 | 5 Days | P82C | 43 | 20 | 110 V AC | 1/4" PTF | ||
120.50 € | 1 | 5 Days | P82C | 43 | 20 | 220 V AC | 1/4" PTF | ||
120.50 € | 1 | 5 Days | P82C | 43 | 20 | 24 V DC | 1/4" PTF | ||
120.50 € | 1 | 5 Days | P82C | 43 | 20 | 220 V AC | 3/8" PTF | ||
120.50 € | 1 | 5 Days | P82C | 43 | 20 | 24 V DC | 3/8" PTF | ||
138.00 € | 1 | 5 Days | P84C | 120 | 57 | 220 V AC | 3/8" PTF | ||
138.00 € | 1 | 5 Days | P84C | 120 | 57 | 24 V DC | 3/8" PTF | ||
138.00 € | 1 | 5 Days | P84C | 134 | 63 | 110 V AC | G1/2 | ||
138.00 € | 1 | 5 Days | P84C | 134 | 63 | 220 V AC | G1/2 | ||
138.00 € | 1 | 5 Days | P84C | 134 | 63 | 24 V DC | G1/2 | ||
138.00 € | 1 | 5 Days | P84C | 136 | 64 | 220 V AC | G3/4 | ||
138.00 € | 1 | 5 Days | P84C | 136 | 64 | 24 V DC | G3/4 |
Loading...
Operating Pressure Range(Bar) | 3 - 10 | Operating Temperature Range(°C) | -20 - 65 | Operating Pressure Range(psi) | 43 - 145 |
---|---|---|---|---|---|
Body | Aluminium | Operating Temperature Range(Fahrenheit) | -4 - 150 | Series | Excelon Plus |
Elastomers | Nitrile rubber |