Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B05-233-M1LA
Outlet Pressure Adjustment Range(Bar) | 0.3 - 8.6 | Bonnet | Acetal resin | Range | B05 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -34 - 65 | Maximum Inlet Pressure(psi) | 250 | Flow(scfm) | 15 |
Filter Element | Sintered polypropylene | Body | Stainless steel | Flow(dm3/(s.bar)) | 5 |
Bowl | Stainless steel | Thread Type | PTF | Maximum Inlet Pressure(Bar) | 17 |
Operating Temperature Range(Fahrenheit) | -30 - 150 | Series | Stainless Steel | Drain Type | Manual |
Elastomers | Fluorocarbon | Outlet Pressure Adjustment Range(psi) | 0 | Port Size | 1/4" PTF |
This page is Filter / Regulator, part number B05-233-M1LA.
You can find the detail information about specifications and dimensions on part number B05-233-M1LA.