Pressure Regulators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R05-200-RNLA
R05-232-RNLA
R22-401-RNFA
R22-401-RNMA
R22-405-NNMA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Bonnet Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Flow
(scfm)
Body Flow
(dm3/(s.bar))
Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Standard Drain Type Elastomers Pressure Range
(Bar)
Port Size

228.85 €

1 5 Days 0.3 - 8.6Acetal resinR05-34 - 66350-Stainless steel317-30 - 150--Synthetic rubber-1/4" NPT

279.72 €

1 5 Days -316 Stainless SteelR05-34 - 6635015304 Stainless Steel317-30 - 150--Fluorocarbon-1/4" NPT

940.47 €

1 5 Days 0.3 - 4Stainless steelR22-20 - 80290-Stainless steel50200 - 175NACE MR-0175, 2002 revisionAuto drainSynthetic rubber0.4 - 101/2" PTF

916.22 €

1 5 Days 0.4 - 10Stainless steelR22-20 - 80290-Stainless steel50200 - 175NACE MR-0175, 2002 revisionAuto drainSynthetic rubber0.4 - 101/2" PTF

986.28 €

1 5 Days 0.4 - 10Stainless steelR22-20 - 80290106Stainless steel5020-4 - 175NACE MR-0175, 2002 revisionAuto drainNitrile rubber0.4 - 101/2" PTF

Loading...

  1. 1

Basic information

Outlet Pressure Adjustment Range(psi) 0

Tech Support