Manufacturer part number: BL84-301A
Brand: NORGREN
Price: 363.13 €
Delivery time: 5 Days
Bowl: Guarded Polycarbonate
Drain Type: Auto drain
Port Size: 3/8" PTF
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BL84-301A
Outlet Pressure Adjustment Range(Bar) | 0.3 - 10 | Range | BL84 | Series | Excelon Plus |
---|
This page is Excelon Plus Box Set (FRL), part number BL84-301A.
You can find the detail information about specifications and dimensions on part number BL84-301A.
Part Number |
---|
BL84-301G |
BL84-321A |
BL84-321G |
BL84-351A |
BL84-351G |
BL84-401A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bowl | Drain Type | Port Size |
---|---|---|---|---|---|---|---|
302.32 € | 1 | 5 Days | Guarded Polycarbonate | Auto drain | G3/8 | ||
336.18 € | 1 | 5 Days | Guarded Polycarbonate | Manual | 3/8" PTF | ||
275.37 € | 1 | 5 Days | Guarded Polycarbonate | Manual | G3/8 | ||
417.03 € | 1 | 5 Days | Aluminium | Auto drain | 3/8" PTF | ||
356.20 € | 1 | 5 Days | Aluminium | Auto drain | G3/8 | ||
363.13 € | 1 | 5 Days | Guarded Polycarbonate | Auto drain | 1/2" PTF |