Manufacturer part number: BL82-321G
Brand: NORGREN
Price: 181.58 €
Delivery time: 5 Days
Bowl: Guarded Polycarbonate
Drain Type: Manual
Port Size: G3/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BL82-321G
Range | BL82 | Series | Excelon Plus |
---|
This page is Excelon Plus Box Set, part number BL82-321G.
You can find the detail information about specifications and dimensions on part number BL82-321G.
Part Number |
---|
BL82-221A |
BL82-221G |
BL82-251A |
BL82-251G |
BL82-351A |
BL82-351G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bowl | Drain Type | Port Size |
---|---|---|---|---|---|---|---|
235.22 € | 1 | 5 Days | Guarded Polycarbonate | Manual | 1/4" PTF | ||
181.58 € | 1 | 5 Days | Guarded Polycarbonate | Manual | G1/4 | ||
306.52 € | 1 | 5 Days | Aluminium | Auto drain | 1/4" PTF | ||
252.88 € | 1 | 5 Days | Aluminium | Auto drain | G1/4 | ||
306.52 € | 1 | 5 Days | Aluminium | Auto drain | 3/8" PTF | ||
252.88 € | 1 | 5 Days | Aluminium | Auto drain | G3/8 |