Olympian Shut-Off Valves (T64T-4GB-P1N)

Olympian Shut-Off Valves T64T-4GB-P1N

Product Details:

Manufacturer part number: T64T-4GB-P1N

Brand: NORGREN

Price: 139.07

Delivery time: 5 Days


Technical Data:

Range: T64T

Port Size: G1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T64T-4GB-P1N

Part Number
T64T-4GB-P1N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range Port Size

139.07 €

1 5 Days T64TG1/2

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20 - 80 Maximum Inlet Pressure(Bar) 17 Series Olympian Plus
Elastomers Nitrile rubber

This page is Olympian Shut-Off Valves, part number T64T-4GB-P1N.
You can find the detail information about specifications and dimensions on part number T64T-4GB-P1N.

Variation of this product

Part Number
T64T-2GB-P1N
T64T-3GB-P1N
T68C-6GB-B2N
T68C-8GB-B2N
T68C-AGB-B2N
T68C-BGB-B2N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Range Port Size

139.07 €

1 5 Days T64TG1/4

139.07 €

1 5 Days T64TG3/8

202.83 €

1 5 Days T68CG3/4

202.83 €

1 5 Days T68CG1

202.83 €

1 5 Days T68CG1-1/4

226.17 €

1 5 Days T68CG1-1/2

Tech Support