Oil Fog Lubricator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L22-400-OP8A

Part Number
L22-400-OP8A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,807.20 €

1 5 Days

Loading...

  1. 1

Basic information

Maximum Operating Pressure(Bar) 17 Range L22 Maximum Inlet Pressure(psi) 250
Flow(scfm) 102 Body Stainless steel Flow(dm3/(s.bar)) 48
Bowl Stainless steel Standard NACE MR-0175, 2002 revision Drain Type Closed bowl
Elastomers Nitrile rubber Port Size 1/2" PTF

This page is Oil Fog Lubricator, part number L22-400-OP8A.
You can find the detail information about specifications and dimensions on part number L22-400-OP8A.

Tech Support