Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
M/P43313/1 |
M/P43313/3 |
M/P43314/11 |
M/P43314/13 |
M/P43314/21 |
M/P43314/23 |
M/P43314/31 |
M/P43314/33 |
M/P43315/1 |
M/P43315/3 |
M/P43316/11 |
M/P43316/13 |
M/P43316/23 |
M/P43316/33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Electrical Connection | Voltage | |
---|---|---|---|---|---|---|
15.02 € | 1 | 5 Days | 22mm Industrial standard | 250 V AC/DC | ||
19.32 € | 1 | 5 Days | 22mm Industrial standard | 250 V AC/DC | ||
29.18 € | 1 | 5 Days | 22mm Industrial standard | 24 V AC/DC | ||
36.53 € | 1 | 5 Days | 22mm Industrial standard | 24 V AC/DC | ||
40.02 € | 1 | 5 Days | 22mm Industrial standard | 110 V AC/DC | ||
36.53 € | 1 | 5 Days | 22mm Industrial standard | 110 V AC/DC | ||
29.18 € | 1 | 5 Days | 22mm Industrial standard | 220 V AC/DC | ||
36.53 € | 1 | 5 Days | 22mm Industrial standard | 220 V AC/DC | ||
17.43 € | 1 | 5 Days | DIN EN 175301-803 | 250 V AC/DC | ||
20.48 € | 1 | 5 Days | DIN EN 175301-803 | 250 V AC/DC | ||
33.28 € | 1 | 5 Days | DIN EN 175301-803 | 24 V AC/DC | ||
33.28 € | 1 | 5 Days | DIN EN 175301-803 | 24 V AC/DC | ||
33.28 € | 1 | 5 Days | DIN EN 175301-803 | 110 V AC/DC | ||
33.28 € | 1 | 5 Days | DIN EN 175301-803 | 220 V AC/DC |
Loading...
Materials | Plastic | Protection Class | IP65 | Range | M/P43000 |
---|