End Plate Side Ports Open (CQM/22253/3/31)

End Plate Side Ports Open CQM/22253/3/31

Product Details:

Manufacturer part number: CQM/22253/3/31

Brand: NORGREN

Price: 42.23

Delivery time: 5 Days


Technical Data:

Port Size: G1/2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CQM/22253/3/31

Part Number
CQM/22253/3/31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port Size

42.23 €

1 5 Days G1/2

Loading...

  1. 1

Basic information

Materials Diecast aluminium Range CQM/22000 Standard ISO 5599-1

This page is End Plate Side Ports Open, part number CQM/22253/3/31.
You can find the detail information about specifications and dimensions on part number CQM/22253/3/31.

Variation of this product

Part Number
CQM/22152/3/31
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Port Size

36.63 €

1 5 Days G3/8

Tech Support