Manufacturer part number: V10012-D13
Brand: NORGREN
Price: 20.96 €
Delivery time: 5 Days
Voltage: 12 - 24 V AC/DC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V10012-D13
Materials | Plastic | Protection Class | IP65 | Range | V100 |
---|---|---|---|---|---|
Electrical Connection | DIN EN 175301-803 |
This page is 15mm Plugs, part number V10012-D13.
You can find the detail information about specifications and dimensions on part number V10012-D13.
Part Number |
---|
V10012-D18 |
V10012-D19 |
V10013-D01 |
V10013-D03 |
V10014-D01 |
V10014-D03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Voltage |
---|---|---|---|---|---|
20.96 € | 1 | 5 Days | 110 V AC/DC | ||
20.96 € | 1 | 5 Days | 220 V AC/DC | ||
13.98 € | 1 | 5 Days | 250 V AC/DC | ||
17.87 € | 1 | 5 Days | 250 V AC/DC | ||
25.20 € | 1 | 5 Days | 24 V AC/DC | ||
29.91 € | 1 | 5 Days | 24 V AC/DC |