Manufacturer part number: CQM/22456/3/21
Brand: NORGREN
Price: 294.17 €
Delivery time: 5 Days
Port Size: G3/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CQM/22456/3/21
Materials | Diecast aluminium | Range | CQM/22000 | Standard | ISO 5599-1 |
---|
This page is Sub-Base Form 'C' Manifolds, part number CQM/22456/3/21.
You can find the detail information about specifications and dimensions on part number CQM/22456/3/21.
Part Number |
---|
CQM/22152/3/21 |
CQM/22253/3/21 |
CQM/22354/3/21 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Port Size |
---|---|---|---|---|---|
41.77 € | 1 | 5 Days | G1/4 | ||
56.38 € | 1 | 5 Days | G3/8 | ||
66.38 € | 1 | 5 Days | G1/2 |