Manufacturer part number: V70506-BA0
Brand: NORGREN
Price: 214.63 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V70506-BA0
Operating Temperature Range (when using air)(°C) | -15 - 50 | Materials | Diecast aluminium | Range | V44/V45 |
---|---|---|---|---|---|
Standard | VDMA 24 563 | Port Size | G1/4 |
This page is Fixed Length Sub-Base, part number V70506-BA0.
You can find the detail information about specifications and dimensions on part number V70506-BA0.
Part Number |
---|
V70502-BA0 |
V70504-BA0 |
V70508-BA0 |
V70510-BA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
147.12 € | 1 | 5 Days | ||
182.62 € | 1 | 5 Days | ||
251.82 € | 1 | 5 Days | ||
280.07 € | 1 | 5 Days |