Manufacturer part number: PA2-0010100
Brand: NORGREN
Price: 254.45 €
Delivery time: 5 Days
Maximum Operating Pressure: 19 Bar
O/D Tube Length: 10 mm
Standard: DIN 74324
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PA2-0010100
Operating Temperature Range (when using air)(°C) | -40 - 80 | Range | PA2 |
---|
This page is Nylon Tubing, part number PA2-0010100.
You can find the detail information about specifications and dimensions on part number PA2-0010100.
Part Number |
---|
PA2-0006025C |
PA2-0006100 |
PA2-0008025C |
PA2-0012025C |
PA2-0012100 |
PA2-0014025C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Operating Pressure (Bar) | O/D Tube Length (mm) | Standard |
---|---|---|---|---|---|---|---|
32.51 € | 1 | 5 Days | 27 | 6 | DIN 74324 | ||
85.82 € | 1 | 5 Days | 27 | 6 | DIN 74324 | ||
35.75 € | 1 | 5 Days | 19 | 8 | DIN 74324 | ||
80.98 € | 1 | 5 Days | 19 | 12 | DIN 74324 | ||
287.09 € | 1 | 5 Days | 19 | 12 | DIN 74324 | ||
102.09 € | 1 | 5 Days | - | 14 | - |