Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V70429-A50
Operating Temperature Range (when using air)(°C) | -15 - 50 | Materials | Diecast aluminium | Standard | VDMA 24 563 |
---|
This page is Supply / Exhaust Modules, part number V70429-A50.
You can find the detail information about specifications and dimensions on part number V70429-A50.
Part Number |
---|
V70529-BA0 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Range | Port Size |
---|---|---|---|---|---|---|
52.75 € | 1 | 5 Days | V44/V45 | G1/4 |