Adjustable hand levers releasing button, zinc die casting, threaded stud st (303.2-30-M4-20-SW-G)

Adjustable hand levers releasing button, zinc die casting, threaded stud st 303.2-30-M4-20-SW-G
  • Volume Discount

Product Details:

Manufacturer part number: 303.2-30-M4-20-SW-G

Brand: GANTER

Price: 10.20

Delivery time: 7 Days


Technical Data:

Connection thread d1: M 4

Thread length l2: 20

d2: 10

d3: 13

h1: 26.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

303.2-30-M4-20-SW-G

Part Number
303.2-30-M4-20-SW-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1 Thread length l2 d2 d3 h1 h2 h3 h4 Color releasing button Handle length l1 Weight
(g)

10.20 €

1 Available 7 Days M 420101326.54313.5G3025.0

Loading...

  1. 1

Basic information

Color handle SW

Tech Support