Adjustable hand levers, Zinc die casting, Bushing, Stainless Steel (300.1-22-M3-CR)

Adjustable hand levers, Zinc die casting, Bushing, Stainless Steel 300.1-22-M3-CR
  • Volume Discount

Product Details:

Manufacturer part number: 300.1-22-M3-CR

Brand: GANTER

Price: 14.78

Delivery time: 7 Days


Technical Data:

Connection thread d1: M 3

Bore d2: -

d3: 8

d4: 10.5

h1: 18.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

300.1-22-M3-CR

Part Number
300.1-22-M3-CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1 Bore d2 d3 d4 h1 h2 h3 h4 t Handle length l1 Color Weight
(g)

14.78 €

1 Available 7 Days M 3-810.518.52233522CR13.0

Loading...

  1. 1

Basic information

RoHS Ja

This page is Adjustable hand levers, Zinc die casting, Bushing, Stainless Steel, part number 300.1-22-M3-CR.
You can find the detail information about specifications and dimensions on part number 300.1-22-M3-CR.

Variation of this product

Part Number
300.1-108-B16-CR
300.1-108-M12-CR
300.1-108-M16-CR
300.1-22-M3-OS
300.1-22-M3-RH
300.1-22-M3-RS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection thread d1 Bore d2 d3 d4 h1 h2 h3 h4 t Handle length l1 Color Weight
(g)

45.40 €

1 Available 7 Days -B 16233050.51275522108CR276.0

45.40 €

1 Available 7 Days M 12-233050.51275522108CR299.0

45.40 €

1 Available 7 Days M 16-233050.51275522108CR282.0

7.62 €

1 Available 7 Days M 3-810.518.52233522OS13.0

7.62 €

1 Available 7 Days M 3-810.518.52233522RH13.0

7.62 €

1 Available 7 Days M 3-810.518.52233522RS13.0

Tech Support