Locking joint sets locking plates GN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
187.6-27-E
187.6-27-K
187.6-27-S
187.6-32-E
187.6-32-K
187.6-32-S
187.6-40-E
187.6-40-K
187.6-40-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2 d3 d4 h1 h2 s Type l1 RoHS h3 h5 d1 l2 h4 Weight
(g)

16.76 €

1 Available 7 Days 9M 5-161512E. with clamping lever with eccentrical cam44Ja0.9-27--36.0

8.74 €

1 Available 7 Days 9-M 616-12K. with hand lever----27453343.0

4.06 €

1 Available 7 Days 9-M 616-12S. with socket cap screw DIN 912-Ja-4.627--12.0

17.84 €

1 Available 7 Days 9M 5-1919.312E. with clamping lever with eccentrical cam63Ja1.1-32--71.0

9.30 €

1 Available 7 Days 9-M 619-12K. with hand lever----32453345.0

4.60 €

1 Available 7 Days 9-M 619-12S. with socket cap screw DIN 912-Ja-4.632--14.0

24.04 €

1 Available 7 Days 11M 6-2425.514E. with clamping lever with eccentrical cam82Ja1.3-40--142.0

11.70 €

1 Available 7 Days 11-M 824-14K. with hand lever----406342.596.0

5.50 €

1 Available 7 Days 11-M 824-14S. with socket cap screw DIN 912-Ja-5.640--27.0

Loading...

  1. 1

Tech Support