Adjustable Stainless Steel-Hand levers, threaded bushing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
305-63-M6-PL-H
305-63-M8-PL-H
305-78-M8-PL-H
305-78-M10-PL-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1 d2 d3 d4 h1 h2 h3 h4 t Handle length l1 Weight
(g)

62.26 €

1 Available 7 Days M 61414.81943.816.360.12.51063104.0

62.26 €

1 Available 7 Days M 81818.81945.818.362.12.51263108.0

69.82 €

1 Available 7 Days M 81818.82449.316.569.331278194.0

69.82 €

1 Available 7 Days M 102222.82451.318.571.331578189.0

Loading...

  1. 1

Basic information

Finish PL. polished (Ra < 0.8 µm) RoHS Ja Material (Sealing ring) H. H-NBR

Tech Support