Stainless Steel-Locking plates (187.5-27-48-A-NI)

Stainless Steel-Locking plates 187.5-27-48-A-NI
  • Volume Discount

Product Details:

Manufacturer part number: 187.5-27-48-A-NI

Brand: GANTER

Price: 21.84

Delivery time: 7 Days


Technical Data:

d2: 9

d3: 18

d4: 13

d5: -

h1: 8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

187.5-27-48-A-NI

Part Number
187.5-27-48-A-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2 d3 d4 d5 h1 h2 w Number of teeth z Type t2 l1 d6 l6 h3 l3 h5 d8 t1 k s1 b d1 m2 m1 l4 l2 l5 h4 Weight
(g)
d7 s2

21.84 €

1 Available 7 Days 91813-8160.848A. Stud. unthreaded (for welding on)-21--3-----14-27---20--69.0-12

Loading...

  1. 1

Basic information

RoHS Ja Material NI. Stainless Steel precision casting

This page is Stainless Steel-Locking plates, part number 187.5-27-48-A-NI.
You can find the detail information about specifications and dimensions on part number 187.5-27-48-A-NI.

Variation of this product

Part Number
187.5-27-48-B-NI
187.5-27-48-C-NI
187.5-27-48-DH-NI
187.5-27-48-E-NI
187.5-27-60-A-NI
187.5-27-60-B-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
d2 d3 d4 d5 h1 h2 w Number of teeth z Type t2 l1 d6 l6 h3 l3 h5 d8 t1 k s1 b d1 m2 m1 l4 l2 l5 h4 Weight
(g)
d7 s2

36.48 €

1 Available 7 Days 91813M 88160.848B. Stud. with female thread-21--340.5--12-14-27------51.0-12

36.48 €

1 Available 7 Days 918--8160.848C. Stud. with male thread17-M 10-3-----14-27--21-20-46.0-12

19.34 €

1 Available 7 Days 9---8160.848DH. Fastening flange. horizontal---213----5-4627-32---2052.05.312

14.14 €

1 Available 7 Days 9---8160.848E. Plate (for welding on)----3-1.52.5----2717-----24.0-12

21.84 €

1 Available 7 Days 91813-8160.860A. Stud. unthreaded (for welding on)-21--3-----14-27---20--57.0-12

36.48 €

1 Available 7 Days 91813M 88160.860B. Stud. with female thread-21--340.5--12-14-27------50.0-12

Tech Support