Adjustable Stainless Steel-Hand levers, threaded stud

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
305-63-M6-12-PL-H
305-63-M6-16-PL-H
305-63-M6-20-PL-H
305-63-M6-25-PL-H
305-63-M6-32-PL-H
305-63-M8-12-PL-H
305-63-M8-16-PL-H
305-63-M8-20-PL-H
305-63-M8-25-PL-H
305-63-M8-32-PL-H
305-78-M8-12-PL-H
305-78-M8-16-PL-H
305-78-M8-20-PL-H
305-78-M8-25-PL-H
305-78-M8-32-PL-H
305-78-M10-16-PL-H
305-78-M10-20-PL-H
305-78-M10-25-PL-H
305-78-M10-32-PL-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection thread d1 Thread length l2 d2 d3 d4 h1 h2 h3 h4 Handle length l1 Weight
(g)

63.06 €

1 Available 7 Days M 6121414.81943.816.360.12.563106.0

63.96 €

1 Available 7 Days M 6161414.81943.816.360.12.563107.0

64.42 €

1 Available 7 Days M 6201414.81943.816.360.12.563108.0

64.82 €

1 Available 7 Days M 6251414.81943.816.360.12.5635.0

65.22 €

1 Available 7 Days M 6321414.81943.816.360.12.563113.0

63.06 €

1 Available 7 Days M 8121818.81945.818.362.12.563113.0

63.96 €

1 Available 7 Days M 8161818.81945.818.362.12.563113.0

64.42 €

1 Available 7 Days M 8201818.81945.818.362.12.563115.0

64.82 €

1 Available 7 Days M 8251818.81945.818.362.12.563118.0

65.22 €

1 Available 7 Days M 8321818.81945.818.362.12.563150.0

70.86 €

1 Available 7 Days M 8121818.82449.316.569.3378193.0

71.10 €

1 Available 7 Days M 8161818.82449.316.569.3378199.0

71.52 €

1 Available 7 Days M 8201818.82449.316.569.3378198.0

72.58 €

1 Available 7 Days M 8251818.82449.316.569.3378205.0

73.76 €

1 Available 7 Days M 8321818.82449.316.569.3378202.0

71.10 €

1 Available 7 Days M 10162222.82451.318.571.3378206.0

71.52 €

1 Available 7 Days M 10202222.82451.318.571.3378290.0

72.58 €

1 Available 7 Days M 10252222.82451.318.571.3378212.0

73.76 €

1 Available 7 Days M 10322222.82451.318.571.3378207.0

Loading...

  1. 1

Basic information

Finish PL. polished (Ra < 0.8 µm) RoHS Ja Material (Sealing ring) H. H-NBR

Tech Support