Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
302.1-22-M5-16-OS
Part Number
|
---|
302.1-22-M5-16-OS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection thread d1 | Thread length l2 | d3 | d4 | h1 | h2 | h3 | h4 | Handle length l1 | RoHS | Color | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.36 € | 1 | Available | 7 Days | M 5 | 16 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 22 | Ja | OS | 16.0 |
Loading...
This page is Flat adjustable hand levers, Zinc die casting, threaded stud Stainless Steel (GN302.1), part number 302.1-22-M5-16-OS.
You can find the detail information about specifications and dimensions on part number 302.1-22-M5-16-OS.
Part Number |
---|
302-22-M3-10-SW |
302-22-M3-12-OS |
302-22-M3-12-RS |
302.1-22-M5-16-RS |
302.1-22-M5-16-SR |
302.1-22-M5-16-SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection thread d1 | Thread length l2 | d3 | d4 | h1 | h2 | h3 | h4 | Handle length l1 | RoHS | Color | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.76 € | 1 | Available | 7 Days | M 3 | 10 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 22 | - | SW | 13.0 | |
5.76 € | 1 | Available | 7 Days | M 3 | 12 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 22 | - | OS | 13.0 | |
5.76 € | 1 | Available | 7 Days | M 3 | 12 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 22 | - | RS | 13.0 | |
8.36 € | 1 | Available | 7 Days | M 5 | 16 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 22 | Ja | RS | 16.0 | |
8.36 € | 1 | Available | 7 Days | M 5 | 16 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 22 | Ja | SR | 16.0 | |
8.36 € | 1 | Available | 7 Days | M 5 | 16 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 22 | Ja | SW | 16.0 |