Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
302.1-22-M4-SW
RoHS | Ja |
---|
This page is Flat adjustable hand levers, zinc die casting, bushing Stainless Steel (GN 302.1), part number 302.1-22-M4-SW.
You can find the detail information about specifications and dimensions on part number 302.1-22-M4-SW.
Part Number |
---|
302.1-22-M3-SW |
302.1-22-M4-OS |
302.1-22-M4-RS |
302.1-22-M5-OS |
302.1-22-M5-RS |
302.1-22-M5-SR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection thread d1 | d3 | d4 | h1 | h2 | h3 | h4 | t | Handle length l1 | Color | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.96 € | 1 | Available | 7 Days | M 3 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 5 | 22 | SW | 14.0 | |
7.96 € | 1 | Available | 7 Days | M 4 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 5 | 22 | OS | 14.0 | |
7.96 € | 1 | Available | 7 Days | M 4 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 5 | 22 | RS | 14.0 | |
7.96 € | 1 | Available | 7 Days | M 5 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 5 | 22 | OS | 14.0 | |
7.96 € | 1 | Available | 7 Days | M 5 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 5 | 22 | RS | 14.0 | |
7.96 € | 1 | Available | 7 Days | M 5 | 8 | 10.5 | 18.5 | 2 | 16.5 | 3 | 5 | 22 | SR | 14.0 |