Manufacturer part number: 7247.4-NI-75-MT
Brand: GANTER
Price: 10.20 €
Delivery time: 7 Days
m1: 61
m2: 40
Weight: 66.0 g
Length l: 75
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7247.4-NI-75-MT
d1 | M 6 | d2 | 4 | s | 4 |
---|---|---|---|---|---|
b | 30 | Finish | MT. matte. ground | RoHS | Ja |
Werkstoff | NI. Stainless Steel |
This page is Stainless Steel-Plates tapped holes, hinges GN GN GN, part number 7247.4-NI-75-MT.
You can find the detail information about specifications and dimensions on part number 7247.4-NI-75-MT.
Part Number |
---|
7247.4-NI-60-MT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | m1 | m2 | Weight (g) | Length l |
---|---|---|---|---|---|---|---|---|
9.66 € | 1 | Available | 7 Days | 46 | 28 | 52.0 | 60 |