Hinges, aluminium profiles / panel elements, three-part (2295-72-165-A-C-EL)

Hinges, aluminium profiles / panel elements, three-part 2295-72-165-A-C-EL
  • Volume Discount

Product Details:

Manufacturer part number: 2295-72-165-A-C-EL

Brand: GANTER

Price: 34.76

Delivery time: 7 Days


Technical Data:

l5: 36

l6: -

m1: 40.8

m2: -

m3: 37.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2295-72-165-A-C-EL

Part Number
2295-72-165-A-C-EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l5 l6 m1 m2 m3 m4 m5 Type m1_1 l2_2 l2_3 m6 l1 (Type A) l2 l1 (Type I) Weight
(g)

34.76 €

1 Available 7 Days 36-40.8-37.550-A. exterior hinge wings-125 - 40165 - 80-72165-123.0

Loading...

  1. 1

Basic information

l3 40 d1 6.6 d2 14
s 3.5 Finish EL. anodized. natural color Identification no. C. with countersunk holes

This page is Hinges, aluminium profiles / panel elements, three-part, part number 2295-72-165-A-C-EL.
You can find the detail information about specifications and dimensions on part number 2295-72-165-A-C-EL.

Variation of this product

Part Number
2295-72-125-A-C-EL
2295-72-335-A-C-EL
2295-72-485-A-C-EL
2295-86-125-I-C-EL
2295-86-165-I-C-EL
2295-86-335-I-C-EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l5 l6 m1 m2 m3 m4 m5 Type m1_1 l2_2 l2_3 m6 l1 (Type A) l2 l1 (Type I) Weight
(g)

30.26 €

1 Available 7 Days 36-40.842.5---A. exterior hinge wings-125 - 40165 - 80-72125-96.0

39.42 €

1 Available 7 Days 36-40.8---72.5A. exterior hinge wings-335 - 250485 - 400-72335-222.0

48.72 €

1 Available 7 Days 36-40.8---72.5A. exterior hinge wings-335 - 250485 - 40015072485-309.0

30.62 €

1 Available 7 Days -43-42.5---I. interior hinge wings55125 - 40165 - 80--1258699.0

35.26 €

1 Available 7 Days -43--37.550-I. interior hinge wings55125 - 40165 - 80--16586128.0

42.92 €

1 Available 7 Days -43----72.5I. interior hinge wings55335 - 250485 - 400--33586234.0

Tech Support