Multi-link hinges / stainless steel / GN 7237 (7233-NI-40-L-MT)

Multi-link hinges / stainless steel / GN 7237 7233-NI-40-L-MT
  • Volume Discount

Product Details:

Manufacturer part number: 7233-NI-40-L-MT

Brand: GANTER

Price: 114.28

Delivery time: 7 Days


Technical Data:

l3: 36

l4: 79

l5: 96

l6: 33.8

l7: 65.9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7233-NI-40-L-MT

Part Number
7233-NI-40-L-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l3 l4 l5 l6 l7 l8 l9 d h1 h2 s m1 m2 x r y Type l1 l2 Weight
(g)

114.28 €

1 Available 7 Days 36799633.865.927.977.45.37.5284255237030.5L. Fixing angle piece left4026267.0

Loading...

  1. 1

Basic information

h3 2.5 Finish MT. matte. ground RoHS Ja
Material NI. Stainless Steel

Tech Support