Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | l3 | d1 | d2 | h1 | h2 | h3 | m1 | m2 | x | Type | Finish | Length l2 | Width l1 | Weight (g) | w | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.08 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 0.5 | B. horizontally adjustable | SR | 40 | 52 | 69.0 | 2 | |
18.08 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 0.5 | B. horizontally adjustable | SW | 40 | 52 | 69.0 | 2 | |
18.10 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 0.5 | H. vertically adjustable | SR | 40 | 52 | 69.0 | 2 | |
18.10 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 0.5 | H. vertically adjustable | SW | 40 | 52 | 69.0 | 2 | |
18.08 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 0.5 | HB. vertically and horizontally adjustable | SR | 40 | 52 | 69.0 | 2 | |
18.08 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 0.5 | HB. vertically and horizontally adjustable | SW | 40 | 52 | 69.0 | 2 | |
18.62 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 0.75 | B. horizontally adjustable | SR | 50 | 64 | 115.0 | 3 | |
18.62 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 0.75 | B. horizontally adjustable | SW | 50 | 64 | 115.0 | 3 | |
18.62 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 0.75 | H. vertically adjustable | SR | 50 | 64 | 115.0 | 3 | |
18.62 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 0.75 | H. vertically adjustable | SW | 50 | 64 | 115.0 | 3 | |
18.62 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 0.75 | HB. vertically and horizontally adjustable | SR | 50 | 64 | 115.0 | 3 | |
18.62 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 0.75 | HB. vertically and horizontally adjustable | SW | 50 | 64 | 115.0 | 3 | |
21.82 € | 1 | Available | 7 Days | 33.5 | 6.5 | 8 | 15 | 9 | 8.5 | 42 | 34 | 1 | B. horizontally adjustable | SR | 60 | 76 | 205.0 | 4 | |
21.82 € | 1 | Available | 7 Days | 33.5 | 6.5 | 8 | 15 | 9 | 8.5 | 42 | 34 | 1 | B. horizontally adjustable | SW | 60 | 76 | 205.0 | 4 | |
22.02 € | 1 | Available | 7 Days | 33.5 | 6.5 | 8 | 15 | 9 | 8.5 | 42 | 34 | 1 | H. vertically adjustable | SR | 60 | 76 | 205.0 | 4 | |
22.02 € | 1 | Available | 7 Days | 33.5 | 6.5 | 8 | 15 | 9 | 8.5 | 42 | 34 | 1 | H. vertically adjustable | SW | 60 | 76 | 205.0 | 4 | |
21.76 € | 1 | Available | 7 Days | 33.5 | 6.5 | 8 | 15 | 9 | 8.5 | 42 | 34 | 1 | HB. vertically and horizontally adjustable | SR | 60 | 76 | 205.0 | 4 | |
21.76 € | 1 | Available | 7 Days | 33.5 | 6.5 | 8 | 15 | 9 | 8.5 | 42 | 34 | 1 | HB. vertically and horizontally adjustable | SW | 60 | 76 | 205.0 | 4 |
Loading...
RoHS | Ja | Material | ZD. Zinc die casting |
---|