Manufacturer part number: 7241-AL-75-EL
Brand: GANTER
Price: 328.50 €
Delivery time: 42 Days
l5: 117.5
l6: 96.7
l7: 13.5
l8: 108
l9: 101.7
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7241-AL-75-EL
l3 | 30 | l4 | 51 | d1 | 6.5 |
---|---|---|---|---|---|
d2 | 4 | h1 | 60 | h2 | 30 |
s | 7 | m1 | 61 | m2 | 8 |
m3 | 40 | m4 | 46 | m5 | 28 |
l1 | 75 | RoHS | Ja | Finish / Color | EL |
l2 | 44.5 |
This page is Multi-pivot hinges / internal / opening angle Aluminium, part number 7241-AL-75-EL.
You can find the detail information about specifications and dimensions on part number 7241-AL-75-EL.
Part Number |
---|
7243-AL-75-EL |
7247-AL-75-EL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l5 | l6 | l7 | l8 | l9 | x | r | y | Werkstoff | Weight (g) | Material | l10 | z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
334.32 € | 1 | Available | 7 Days | 99 | 93.3 | 24 | 80.4 | 41.7 | 36 | 73 | - | AL. Aluminum | 295.0 | - | 69.3 | 28 | |
321.50 € | 1 | Available | 7 Days | 100.5 | 116.5 | 74.3 | 29.5 | 74 | 26 | 93 | 29 | - | 320.0 | AL. Aluminum | 27 | - |