Manufacturer part number: 237.3-NI-80-80-A-GS
Brand: GANTER
Price: 53.46 €
Delivery time: 7 Days
l3: 36
d1: 10.3
d2: 10
d3: 14.5
d4: 15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
237.3-NI-80-80-A-GS
Part Number
|
---|
237.3-NI-80-80-A-GS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | l3 | d1 | d2 | d3 | d4 | h1 | h2 | h3 | h4 | m1 | m2 | Type | Finish | Length l2 | Width l1 | h5 | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.46 € | 1 | Available | 7 Days | 36 | 10.3 | 10 | 14.5 | 15 | 20 | 10 | 10.5 | 4 | 50 | 50 | A. with bores for countersunk screws | GS | 80 | 80 | 21 | 485.0 |
Loading...
RoHS | Ja | Material | NI. Stainless Steel |
---|
This page is Hinges / stainless steel, part number 237.3-NI-80-80-A-GS.
You can find the detail information about specifications and dimensions on part number 237.3-NI-80-80-A-GS.
Part Number |
---|
237.3-NI-50-50-B-SW |
237.3-NI-60-60-A-GS |
237.3-NI-60-60-A-SW |
237.3-NI-80-80-A-SW |
237.3-NI-80-80-B-GS |
237.3-NI-80-80-B-SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l3 | d1 | d2 | d3 | d4 | h1 | h2 | h3 | h4 | m1 | m2 | Type | Finish | Length l2 | Width l1 | h5 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.32 € | 1 | Available | 7 Days | 21 | 6.3 | 6 | 9.5 | 10 | 12.5 | 6 | 6.5 | 2 | 30 | 30 | B. with bores for countersunk screws and centering attachments | SW | 50 | 50 | 13 | 115.0 | |
33.24 € | 1 | Available | 7 Days | 25.5 | 8.3 | 8 | 12.5 | 13 | 16 | 8 | 8.5 | 3 | 36 | 36 | A. with bores for countersunk screws | GS | 60 | 60 | 17 | 215.0 | |
37.04 € | 1 | Available | 7 Days | 25.5 | 8.3 | 8 | 12.5 | 13 | 16 | 8 | 8.5 | 3 | 36 | 36 | A. with bores for countersunk screws | SW | 60 | 60 | 17 | 216.0 | |
58.04 € | 1 | Available | 7 Days | 36 | 10.3 | 10 | 14.5 | 15 | 20 | 10 | 10.5 | 4 | 50 | 50 | A. with bores for countersunk screws | SW | 80 | 80 | 21 | 480.0 | |
60.00 € | 1 | Available | 7 Days | 36 | 10.3 | 10 | 14.5 | 15 | 20 | 10 | 10.5 | 4 | 50 | 50 | B. with bores for countersunk screws and centering attachments | GS | 80 | 80 | 21 | 485.0 | |
64.68 € | 1 | Available | 7 Days | 36 | 10.3 | 10 | 14.5 | 15 | 20 | 10 | 10.5 | 4 | 50 | 50 | B. with bores for countersunk screws and centering attachments | SW | 80 | 80 | 21 | 485.0 |