Manufacturer part number: 2290-2-GR
Brand: GANTER
Price: 4.36 €
Delivery time: 7 Days
Identification no.: 2. for three-part hinges. with short middle wing
Weight: 27.0 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2290-2-GR
l3 | 33 | l4 | 1 | l5 | 20 |
---|---|---|---|---|---|
l6 | 7.5 | l7 | 1.5 | d1 | 6 |
d2 | 6.15 | d3 | 13.9 | d4 | 8 |
l1 | 60 | Color | GR | d5 | 7.8 |
l2 | 50 |
This page is Bolt sets, hinge wing GN, part number 2290-2-GR.
You can find the detail information about specifications and dimensions on part number 2290-2-GR.
Part Number |
---|
2290-1-GR |
2290-3-GR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Identification no. | Weight (g) |
---|---|---|---|---|---|---|
3.02 € | 1 | Available | 7 Days | 1. for two-part hinges | 16.0 | |
4.46 € | 1 | Available | 7 Days | 3. for three-part hinges. with elongated middle wing | 32.0 |