Hinges, removable, aluminium profiles / panel elements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2294-72-82-A-C-EL
2294-72-162-A-C-EL
2294-86-82-I-C-EL
2294-86-162-I-C-EL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l3 l4 l5 m1 m2 m3 m4 Type m1_1 l1 (Type A) l2 l1 (Type I) Weight
(g)

19.48 €

1 Available 9 Days 4036-40.842--A. exterior hinge wings-7282-62.0

25.50 €

1 Available 9 Days 8036-40.8-5032A. exterior hinge wings-72162-107.0

19.70 €

1 Available 9 Days 40-43-42--I. interior hinge wings55-828665.0

26.06 €

1 Available 9 Days 80-43--5032I. interior hinge wings55-16286113.0

Loading...

  1. 1

Basic information

d1 6.6 d2 14 s 3.5
Finish EL. anodized. natural color Identification no. C. with countersunk holes

Tech Support