heavy-duty hinges/ horizontally stretched / stainless steel (237.3-NI-63-50-A-GS)

heavy-duty hinges/ horizontally stretched / stainless steel 237.3-NI-63-50-A-GS
  • Volume Discount

Product Details:

Manufacturer part number: 237.3-NI-63-50-A-GS

Brand: GANTER

Price: 27.60

Delivery time: 7 Days


Technical Data:

l3: 21

l4: 34

d1: 6.3

d2: 6

d3: 9.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

237.3-NI-63-50-A-GS

Part Number
237.3-NI-63-50-A-GS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l3 l4 d1 d2 d3 d4 h1 h2 h3 h4 m1 m2 m3 m4 m5 Type Finish Length l2 Width l1 h5 Width l1_1 Weight
(g)

27.60 €

1 Available 7 Days 21346.369.51012.566.52-30131515A. with bores for countersunk screwsGS506313-137.0

Loading...

  1. 1

Basic information

RoHS Ja Material NI. Stainless Steel

This page is heavy-duty hinges/ horizontally stretched / stainless steel, part number 237.3-NI-63-50-A-GS.
You can find the detail information about specifications and dimensions on part number 237.3-NI-63-50-A-GS.

Variation of this product

Part Number
237.3-NI-120-60-B-SW
237.3-NI-120-80-A-GS
237.3-NI-120-80-A-SW
237.3-NI-63-50-A-SW
237.3-NI-63-50-B-GS
237.3-NI-63-50-B-SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l3 l4 d1 d2 d3 d4 h1 h2 h3 h4 m1 m2 m3 m4 m5 Type Finish Length l2 Width l1 h5 Width l1_1 Weight
(g)

56.46 €

1 Available 7 Days 56568.3812.5131688.53453622.5--B. with bores for countersunk screws and centering attachmentsSW6012017120420.0

70.12 €

1 Available 7 Days 367510.31014.515201010.54-50302530A. with bores for countersunk screwsGS8012021-685.0

75.62 €

1 Available 7 Days 367510.31014.515201010.54-50302530A. with bores for countersunk screwsSW8012021-700.0

30.86 €

1 Available 7 Days 21346.369.51012.566.52-30131515A. with bores for countersunk screwsSW506313-140.0

29.16 €

1 Available 7 Days 21346.369.51012.566.52-30131515B. with bores for countersunk screws and centering attachmentsGS506313-141.0

32.40 €

1 Available 7 Days 21346.369.51012.566.52-30131515B. with bores for countersunk screws and centering attachmentsSW506313-140.0

Tech Support