Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
237.3-NI-63-50-A-GS
Part Number
|
---|
237.3-NI-63-50-A-GS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | l3 | l4 | d1 | d2 | d3 | d4 | h1 | h2 | h3 | h4 | m1 | m2 | m3 | m4 | m5 | Type | Finish | Length l2 | Width l1 | h5 | Width l1_1 | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.60 € | 1 | Available | 7 Days | 21 | 34 | 6.3 | 6 | 9.5 | 10 | 12.5 | 6 | 6.5 | 2 | - | 30 | 13 | 15 | 15 | A. with bores for countersunk screws | GS | 50 | 63 | 13 | - | 137.0 |
Loading...
RoHS | Ja | Material | NI. Stainless Steel |
---|
This page is heavy-duty hinges/ horizontally stretched / stainless steel, part number 237.3-NI-63-50-A-GS.
You can find the detail information about specifications and dimensions on part number 237.3-NI-63-50-A-GS.
Part Number |
---|
237.3-NI-120-60-B-SW |
237.3-NI-120-80-A-GS |
237.3-NI-120-80-A-SW |
237.3-NI-63-50-A-SW |
237.3-NI-63-50-B-GS |
237.3-NI-63-50-B-SW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l3 | l4 | d1 | d2 | d3 | d4 | h1 | h2 | h3 | h4 | m1 | m2 | m3 | m4 | m5 | Type | Finish | Length l2 | Width l1 | h5 | Width l1_1 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.46 € | 1 | Available | 7 Days | 56 | 56 | 8.3 | 8 | 12.5 | 13 | 16 | 8 | 8.5 | 3 | 45 | 36 | 22.5 | - | - | B. with bores for countersunk screws and centering attachments | SW | 60 | 120 | 17 | 120 | 420.0 | |
70.12 € | 1 | Available | 7 Days | 36 | 75 | 10.3 | 10 | 14.5 | 15 | 20 | 10 | 10.5 | 4 | - | 50 | 30 | 25 | 30 | A. with bores for countersunk screws | GS | 80 | 120 | 21 | - | 685.0 | |
75.62 € | 1 | Available | 7 Days | 36 | 75 | 10.3 | 10 | 14.5 | 15 | 20 | 10 | 10.5 | 4 | - | 50 | 30 | 25 | 30 | A. with bores for countersunk screws | SW | 80 | 120 | 21 | - | 700.0 | |
30.86 € | 1 | Available | 7 Days | 21 | 34 | 6.3 | 6 | 9.5 | 10 | 12.5 | 6 | 6.5 | 2 | - | 30 | 13 | 15 | 15 | A. with bores for countersunk screws | SW | 50 | 63 | 13 | - | 140.0 | |
29.16 € | 1 | Available | 7 Days | 21 | 34 | 6.3 | 6 | 9.5 | 10 | 12.5 | 6 | 6.5 | 2 | - | 30 | 13 | 15 | 15 | B. with bores for countersunk screws and centering attachments | GS | 50 | 63 | 13 | - | 141.0 | |
32.40 € | 1 | Available | 7 Days | 21 | 34 | 6.3 | 6 | 9.5 | 10 | 12.5 | 6 | 6.5 | 2 | - | 30 | 13 | 15 | 15 | B. with bores for countersunk screws and centering attachments | SW | 50 | 63 | 13 | - | 140.0 |