Hinges, zinc die-cast / aluminium (437.1-ZD-60-60-A-SR)

Hinges, zinc die-cast / aluminium 437.1-ZD-60-60-A-SR
  • Volume Discount

Product Details:

Manufacturer part number: 437.1-ZD-60-60-A-SR

Brand: GANTER

Price: 12.78

Delivery time: 7 Days


Technical Data:

l4: -

h4: 19

Type: A. 2x2 bores for countersunk screws

RoHS: Ja

x1: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

437.1-ZD-60-60-A-SR

Part Number
437.1-ZD-60-60-A-SR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l4 h4 Type RoHS x1 Color h5 Weight
(g)

12.78 €

1 Available 7 Days -19A. 2x2 bores for countersunk screwsJa-SR-140.0

Loading...

  1. 1

Basic information

l3 20 d 8.3 h1 18.5
h2 7.5 h3 9.5 m1 36
m2 36 l1 60 l2 60
Material ZD. Zinc die casting

This page is Hinges, zinc die-cast / aluminium, part number 437.1-ZD-60-60-A-SR.
You can find the detail information about specifications and dimensions on part number 437.1-ZD-60-60-A-SR.

Variation of this product

Part Number
437.1-ZD-60-60-A-SW
437.2-ZD-60-60-A-SR
437.2-ZD-60-60-A-SW
437.3-ZD-60-60-L2-SR
437.3-ZD-60-60-L2-SW
437.3-ZD-60-60-R2-SR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
l4 h4 Type RoHS x1 Color h5 Weight
(g)

12.78 €

1 Available 7 Days -19A. 2x2 bores for countersunk screwsJa-SW-140.0

25.12 €

1 Available 7 Days 4519A. 2x2 bores for countersunk screws--SR35191.0

25.12 €

1 Available 7 Days 4519A. 2x2 bores for countersunk screws--SW35192.0

19.22 €

1 Available 7 Days --L2. Spring-loaded return. closing. medium spring forceJa1. 1SR-150.0

19.22 €

1 Available 7 Days --L2. Spring-loaded return. closing. medium spring forceJa1. 1SW-149.0

19.22 €

1 Available 7 Days --R2. Spring-loaded return. opening. medium spring forceJa1. 1SR-150.0

Tech Support