Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
127-A4-64-50-H-GS
Part Number
|
---|
127-A4-64-50-H-GS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | l3 | d1 | d2 | h1 | h2 | h3 | m1 | m2 | x | Type | Length l2 | Width l1 | Weight (g) | w | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.08 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 1.5 | H. vertically adjustable | 50 | 64 | 140.0 | 3 |
Loading...
Finish | GS. matte shot-blasted | RoHS | Ja | Material | A4. Stainless Steel |
---|
This page is Hinges for welding / stainless steel, part number 127-A4-64-50-H-GS.
You can find the detail information about specifications and dimensions on part number 127-A4-64-50-H-GS.
Part Number |
---|
127-A4-52-40-H-GS |
127-A4-52-40-HB-GS |
127-A4-64-50-B-GS |
127-A4-64-50-HB-GS |
127-A4-76-60-H-GS |
127-A4-76-60-HB-GS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | l3 | d1 | d2 | h1 | h2 | h3 | m1 | m2 | x | Type | Length l2 | Width l1 | Weight (g) | w |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.28 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 1 | H. vertically adjustable | 40 | 52 | 78.0 | 2 | |
22.86 € | 1 | Available | 7 Days | 22 | 4.5 | 4 | 9.5 | 6 | 5.5 | 30 | 22 | 1 | HB. vertically and horizontally adjustable | 40 | 52 | 77.0 | 2 | |
33.14 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 1.5 | B. horizontally adjustable | 50 | 64 | 137.0 | 3 | |
33.64 € | 1 | Available | 7 Days | 28 | 5.5 | 6 | 11.5 | 7 | 6.5 | 37 | 27 | 1.5 | HB. vertically and horizontally adjustable | 50 | 64 | 138.0 | 3 | |
48.76 € | 1 | Available | 7 Days | 33.5 | 6.5 | 8 | 15 | 9 | 8.5 | 42 | 34 | 2 | H. vertically adjustable | 60 | 76 | 259.0 | 4 | |
48.54 € | 1 | Available | 7 Days | 33.5 | 6.5 | 8 | 15 | 9 | 8.5 | 42 | 34 | 2 | HB. vertically and horizontally adjustable | 60 | 76 | 256.0 | 4 |