Sealing rings, Hygienic Design

Sealing rings, Hygienic Design
  • Volume Discount
[Specifications]
・Product type: Sealing rings
・Material: EPDM. Ethylene propylene diene rubber, HNBR. Hydrogenated acrylonitrile butadiene rubber
・d1: 11-36mm
・d2: 7-32mm

[Features]
・Components with cylindrical mounting surfaces which are installed inhygiene areas can be sealed and mounted without dead spaces using GN 7600 sealing rings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7600-11-7-2-EPDM-85
7600-11-7-2-HNBR-85
7600-12-8-2-EPDM-85
7600-13-9-2-EPDM-85
7600-13-9-2-HNBR-85
7600-14-10-2-EPDM-85
7600-16-12-2-EPDM-85
7600-18-14-2-EPDM-85
7600-19-15-2-EPDM-85
7600-19-15-2-HNBR-85
7600-21-17-2-EPDM-85
7600-22-18-2-EPDM-85
7600-25-21-2-EPDM-85
7600-28-24-2-EPDM-85
7600-28-24-2-HNBR-85
7600-30-26-2-EPDM-85
7600-32-28-2-EPDM-85
7600-32-28-2-HNBR-85
7600-34-30-2-EPDM-85
7600-34-30-2-HNBR-85
7600-36-32-2-EPDM-85
7600-36-32-2-HNBR-85
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
x3 x1 x2 d1 x6 d2 d3 Material x5

1.70 €

1 Available 7 Days 10.910.26.8116.1711.8EPDM. Ethylene propylene diene rubberGN 1580 / GN 1581

1.86 €

1 Available 7 Days 10.910.26.8116.1711.8HNBR. Hydrogenated acrylonitrile butadiene rubberGN 1580 / GN 1581

1.66 €

1 Available 7 Days 11.911.27.8127.1812.8EPDM. Ethylene propylene diene rubberGN 429 / GN 1580

1.70 €

1 Available 7 Days 12.912.28.8138.1913.8EPDM. Ethylene propylene diene rubberGN 1581

1.88 €

1 Available 7 Days 12.912.28.8138.1913.8HNBR. Hydrogenated acrylonitrile butadiene rubberGN 1581

1.68 €

1 Available 7 Days 13.913.29.8149.11014.8EPDM. Ethylene propylene diene rubberGN 75.6 / GN 305 / GN 1580

1.68 €

1 Available 7 Days 15.815.111.716111216.8EPDM. Ethylene propylene diene rubberGN 75.6 / GN 429 / GN 1581

1.60 €

1 Available 7 Days 17.71713.61812.91418.8EPDM. Ethylene propylene diene rubberGN_75.6_/_GN_305_/_GN_1580_/_GN_5435_/_GN_5445

1.72 €

1 Available 7 Days 18.617.914.51913.81519.8EPDM. Ethylene propylene diene rubberGN 1581

1.88 €

1 Available 7 Days 18.617.914.51913.81519.8HNBR. Hydrogenated acrylonitrile butadiene rubberGN 1581

1.82 €

1 Available 7 Days 20.519.916.42115.71721.8EPDM. Ethylene propylene diene rubberGN_1580_/_GN_5435_/_GN_5445

1.96 €

1 Available 7 Days 21.420.817.42216.71822.8EPDM. Ethylene propylene diene rubberGN_305_/_GN_1581_/_GN_8170

2.02 €

1 Available 7 Days 24.323.620.22519.52125.8EPDM. Ethylene propylene diene rubberGN 20.1_/_GN_1580

2.16 €

1 Available 7 Days 27.226.523.12822.42428.8EPDM. Ethylene propylene diene rubberGN 20.1_/_GN 1581

2.32 €

1 Available 7 Days 27.226.523.12822.42428.8HNBR. Hydrogenated acrylonitrile butadiene rubberGN 20.1_/_GN 1581

2.20 €

1 Available 7 Days 29.228.525.13024.42630.8EPDM. Ethylene propylene diene rubberGN 20

2.18 €

1 Available 7 Days 31.130.4273226.32832.8EPDM. Ethylene propylene diene rubberGN 20_ /_GN 20.1 / GN 1580

2.60 €

1 Available 7 Days 31.130.4273226.32832.8HNBR. Hydrogenated acrylonitrile butadiene rubberGN 20_ /_GN 20.1 / GN 1580

2.42 €

1 Available 7 Days 3432.328.93428.23034.8EPDM. Ethylene propylene diene rubber-

2.76 €

1 Available 7 Days 3432.328.93428.23034.8HNBR. Hydrogenated acrylonitrile butadiene rubber-

2.62 €

1 Available 7 Days 34.834.230.83630.13236.8EPDM. Ethylene propylene diene rubberGN 20.1

3.06 €

1 Available 7 Days 34.834.230.83630.13236.8HNBR. Hydrogenated acrylonitrile butadiene rubberGN 20.1

Loading...

  1. 1

Basic information

s 2 RoHS Ja Hardness 85. 85 ±5 Shore A
Weight(g) 1.0

Tech Support